Page 194 - RF Adapter Datasheets
P. 194

2.4mm NMD Female to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91145


                   Configuration
                       • 2.4mm NMD Female Connector 1                   • 50 Ohms
                       • 2.4mm Female Connector 2                       • Straight Body Geometry
                   Features

                       • 4 µin minimum contact plating                  • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91145 2.4mm NMD female to 2.4mm female adapter is part of our full line of RF components available for
                   same-day shipping. Our 2.4mm NMD to 2.4mm adapter has a female to female gender configuration. PE91145 2.4mm NMD
                   female to 2.4mm female adapter operates to 50 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 5    5 to 31    31 to 50                             GHz
                       VSWR, Typ              1.05:1    1.15:1     1.35:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.74 in [18.8 mm]
                       Weight                                            0.069 lbs [31.3 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm NMD Female to 2.4mm Female Adapter PE91145








                                                        PE91145  REV 1.1                                               1
   189   190   191   192   193   194   195   196   197   198   199