Pasternack Introduces New Line of

Coaxial SMP Connectors

Product Features
  • Choose from 8 GHz and 40 GHz SMP connector versions
  • Contact and body materials gold plated beryllium copper (BeCu)
  • 047 and 086 semi-rigid coax as well as flexible RG178, RG196 SMP versions available
  • Male Bulkhead cable SMP connectors for .086 semi-rigid

SMP Connectors 047 Semi-Rigid

SMP Connectors 086 Semi-Rigid

SMP Connectors Flexible Coax

SMP Coaxial Connectors

  • Choose from 8 GHz and 40 GHz versions
  • Contact and body materials gold plated beryllium copper (BeCu)
  • 047 and 086 semi-rigid coax as well as flexible RG178, RG196 versions available
  • Male Bulkhead cable connectors for .086 semi-rigid

SMP PCB Connectors

  • Choose from 8 GHz and 40 GHz versions
  • Contact and body materials gold plated beryllium copper (BeCu)
  • Smooth Bore, Limited Detent and Full Detent versions available
  • Surface Mount, Thru Hole, End Launch, and Edge Launch versions
  • Thru Hole PCB connectors are available in 3 leg and 4 leg versions

Hermetically Sealed SMP Terminals

  • Choose from 8 GHz and 40 GHz versions
  • Housing material Kovar per ASTMF15 with Corning 7070 glass
  • Smooth Bore, Limited Detent and Full Detent versions
  • 0.15 diameter contacts vary from .03 to .130 inches in length
  • Pre Tinned contact options available

SMP Terminals

  • Operate up to 40 GHz
  • Standard housing material stainless steel per ASTM A582
  • Smooth Bore, Limited Detent, Full Detent, and Catcher Mitt designs
  • Flange Mount and Thread-In options available
  • 015 inch diameter Pins are .065 inches long; Pre-Tin options available

SMP Shrouds

  • Operate up to 40 GHz when mated with the appropriate glass beads
  • Standard housing material stainless steel per ASTM A582
  • Smooth Bore, Limited Detent and Full Detent versions available
  • Flange Mount, Press-In, Thread-In, and Surface Mount PCB versions
  • Flange Mount hole spacing options of .282, .328, .354, and .481

Mini-SMP Connectors

  • Operate up to 65 GHz
  • Available in Coax Cable, PCB Mount, and Terminal configurations
  • Female Straight and Right Angle connectors for 047 and 086 semi-rigid coax options available

For a complete list of Pasternack's products please click here