SMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHz
Product ID:
PE44770
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 8 GHz |
Interface Type 1 | RG405 |
Interface Type 2 | PE-SR405AL |
Interface Type 3 | PE-SR405FL |
Interface Type 4 | PE-SR405FLJ |
Description
SMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHz
PE44770 SMP female coaxial connector has an interface type of RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack SMP female connector uses shield/contact solder as an attachment method. Our female SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.
The Pasternack SMP female coaxial connector has a PTFE dielectric type and a VSWR of 1.1. The Pasternack SMP coaxial connector has a beryllium copper body with gold plating. Our PE44770 SMP connector uses beryllium copper contact. This SMP female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female SMP connector will ship the same day as purchased. Our SMP female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.