To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

60 GHz Transmitter and 60 GHz Receiver Modules

The 60 GHz transmitter and 60 GHz receiver modules open up ultra high speed, high bandwidth data transmission for widespread use. Pasternack 60 GHz waveguide modules utilizes the globally unlicensed millimeter wave spectrum of 57 GHz to 64 GHz. Our wireless 60 GHz waveguide transmitter and receiver components are ideal for meeting the high speed data transmission needs of companies and developers.

These silicon germanium (SiGe) chip based 60 GHz transceiver modules are lower cost and easier to integrate than existing competing products. Pasternack’s 60 GHz V band wireless solution is equally effective at a fraction of the cost and can be connected to any off-the-shelf WR-15 waveguide through the UG-385/U flange. Lower cost, ease of use and ability to attach standard components make these 60 GHz Tx and Rx units practical for a wide range of configurations and budgets.

60 GHz wireless communications applications include:

High speed point to point wireless communication links allow for low cost, gigabit wireless throughput for a number of different applications. 60 GHz wireless transceiver point to point solutions include telecommunications “last kilometer” distribution, telecommunications cellular backhaul, millimeter wave wireless gigabit ethernet data communications, building-to-building high speed networks and mesh-based LAN infrastructures.

High bandwidth wireless video transport of large uncompressed files. High speed wireless video and audio solutions from MP3 to HDTV and beyond. Large bandwidth wireless 60 GHz mm wave eliminates the need for uncompressed HD video compression software and cabling hardware. WirelessHD video applications can be tested quickly with these 60 GHz components.

802.11ad WiGig wireless development is very cost effective using the Pasternack 60 GHz transmit and receive modules. IEEE 802.11ad WiGig development is not only lower cost but also quick to implement. 802.11aj is also supported with the same WiGig developer modules.

Other 60 GHz wireless applications such as RADAR, radiometry, remote sensing and various millimeter wave V Band solutions are supported.

Try our Parametric Search