SMP Male Bulkhead Mount Limited Detent Connector Solder Attachment for RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, 4.83 mm Diameter
Product ID:
PE44483
Pricing
Quantity | Price |
1-24 | $72.99 |
25-49 | $69.34 |
50-99 | $65.69 |
100-249 | $62.77 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 291
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 26.5 GHz |
Interface Type 1 | RG405 |
Interface Type 2 | RG405 Tinned |
Interface Type 3 | PE-SR405FL |
Interface Type 4 | PE-SR405AL |
Interface Type 5 | PE-SR405FLJ |
Interface Type 6 | PE-SR405TN |
Description
SMP Male Bulkhead Mount Limited Detent Connector Solder Attachment for RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, 4.83 mm Diameter
PE44483 SMP male bulkhead coaxial limited detent connector has an interface type of RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, PE-SR405FLJ, PE-SR405TN and a 50 Ohm impedance. Pasternack SMP male bulkhead connector uses shield/contact solder/solder as an attachment method. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.
The Pasternack SMP male bulkhead coaxial limited detent connector has a PTFE dielectric type and a VSWR of 1.29. The Pasternack SMP coaxial connector has a brass body with gold plating. Our PE44483 SMP connector uses brass contact. This SMP male bulkhead coaxial limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP bulkhead connector will ship the same day as purchased. Our bulkhead SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.