To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

60 GHz Development System

The Pasternack / Vubiq 60 GHz development system provides rapid evaluation of Pasternack’s 60 GHz waveguide modules for quick prototyping for millimeter wave wireless system development. This high speed wireless 60 GHz developer kit is created from a partnership between Pasternack and Vubiq (pronounced “View-bik”), an industry expert in designing 60 GHz RF systems. Our 60 GHz wireless development systems make it easy to design new products and applications in the emerging unlicensed millimeter wave ISM V band.

This 60 GHz wireless communications development system makes it easy to design new high bandwidth products and solutions. This Pasternack / Vubiq 60 GHz developers kit utilizes an easy to use GUI for configuration via USB. A standard WR-15 V-band waveguide antenna interface is incorporated into this millimeter wave system and has a 1.8 GHz modulation bandwidth. 802.11ad and 802.11aj WiFi / WiGig development is supported by the 60 GHz wireless communication system.

60 GHz Wireless Communications Applications Include:

High speed point to point wireless communication links allow for low cost, gigabit wireless throughput for a number of different applications. 60 GHz wireless point to point solutions include telecommunications “last kilometer” distribution, telecommunications cellular backhaul, millimeter wave wireless gigabit ethernet data communications, building-to-building high speed networks and mesh-based LAN infrastructures.

60 GHz high bandwidth wireless video transport of large uncompressed files. High speed wireless video and audio solutions from MP3 to HDTV and beyond. Large bandwidth wireless 60 GHz mm wave eliminates the need for uncompressed HD video compression software and cabling hardware.

Other 60 GHz millimeter wave wireless applications such as 802.11ad, 802.11aj, RADAR, radiometry, remote sensing and other millimeter wave V Band

Try our Parametric Search