To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

BNC 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to BNC 75 Ohm cable assembly product portfolio contains 982 custom and standard designs using flexible cable. BNC 75 Ohm to BNC 75 Ohm assemblies are fabricated using 14 unique cable part numbers and 21 unique BNC connectors. Our BNC 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC 75 Ohm to BNC 75 Ohm cable assemblies are available with 94 different connector and cable combinations. You can select the BNC 75 Ohm to BNC 75 Ohm cable assemblies that have any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships BNC 75 Ohm to BNC 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).