To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

BNC Male 75 Ohm to BNC Female 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to BNC female 75 Ohm cable assembly product group is made up of 212 standard and custom assemblies that use Flexible cable. BNC male 75 Ohm to BNC female 75 Ohm assemblies are fabricated using 13 different coaxial cable part numbers and 6 unique BNC connectors. Our BNC male 75 Ohm to BNC female 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male 75 Ohm to BNC female 75 Ohm cable assemblies are manufactured with 31 unique connector and cable combinations. Customers may choose the BNC male 75 Ohm to BNC female 75 Ohm cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships BNC male 75 Ohm to BNC female 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

1-20 of 26 Results
Jump to
of 2
GO