To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

BNC Male 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to BNC male 75 Ohm cable assembly product portfolio is made up of 134 standard and custom designs which use Flexible cable. BNC male 75 Ohm to BNC male 75 Ohm assemblies are fabricated using 13 different cable part numbers and 6 different BNC connectors. Our BNC male 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male 75 Ohm to BNC male 75 Ohm cable assemblies are available with 20 different connector and cable combinations. You may choose the BNC male 75 Ohm to BNC male 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships BNC male 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts available. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

1-20 of 23 Results
Jump to
of 2
GO