Pasternack BNC 75 Ohm cable assemblies product line contains 1,482 custom and standard part numbers that are within the flexible family. BNC 75 Ohm cable assemblies are manufactured using 15 unique coax cable part numbers and 22 unique BNC connectors. Our BNC 75 Ohm cable assemblies are available in combination with 8 additional connector series which are 1.6/5.6, BNC, F, Mini SMB, N, SMB, SMC or TNC.
BNC 75 Ohm cable assemblies are manufactured in 167 different connector and cable combinations. Customers can select the 75 Ohm BNC cable assemblies with any of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing is available.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts in stock. Excellent technical support and customer service are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).