Pasternack Enterprises Banana cable assembly product line contains 220 standard and custom designs in the flexible cable product family. Banana cable assemblies are built with 10 unique coax cable part numbers and 21 different Banana connectors. Our Banana cable assemblies are available in combination with 6 other connector series such as a alligator, Banana, BNC, Mini Alligator, spade or UHF.
Pasternack Banana cable assemblies are assembled in 26 different connector and cable combinations. Customers may select the Banana cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships Banana cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).