Pasternack Enterprises Banana to Banana cable assembly product line is made up of 77 custom and standard assemblies that use flexible coax cable. Banana to Banana assemblies are fabricated using 9 different coaxial cable types and 5 unique Banana connectors. Our Banana to Banana cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack Banana to Banana cable assemblies are manufactured with 9 unique cable and connector combinations. You may choose the Banana to Banana cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and common impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching is available.
Our facility certified to ISO 9001:2015 ships Banana to Banana cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).