Pasternack Enterprises Banana to Alligator cable assembly product portfolio is made up of 31 custom and standard assemblies which use flexible coax cable. Banana to Alligator assemblies are fabricated with 4 unique cable types and 17 different Banana connectors. Our Banana to Alligator cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack Banana to Alligator cable assemblies are built with 3 unique connector and cable combinations. Customers may select the Banana to Alligator cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 builds and ships Banana to Alligator cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).