Pasternack Enterprises Banana to UHF cable assembly product portfolio has 14 custom and standard products which use flexible cable. Banana to UHF assemblies are built using 2 unique coax cable part numbers and 2 different Banana connectors. Our Banana to UHF cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack Banana to UHF cable assemblies are manufactured with 2 different cable and connector combinations. You may select the Banana to UHF cable assemblies that have any of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships Banana to UHF cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).