To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR62 12.4 GHz to 18.0 GHz Standard Gain Horns

Pasternack WR62 12.4 GHz to 18 GHz standard gain horns, also referred to as microwave gain horns or simply gain horns, are broadband passive devices shaped like a pyramidal horn to direct a beam radio waves at a precise frequency. WR62 standard gain horns are also used as calibration devices that measure the gain of other antennas. The waveguide portion of this WR62 standard gain horn is manufactured of aluminum.


WR62 standard gain horns are available with a square flange on the connection side. Our broadband WR-62 waveguide horns have a frequency range of 1.7 GHz to 2.6 GHz. Pasternack WR34 standard gain horn products come in 10 dB, 15 dB and 20 dB models. Many of our RF and microwave gain horns are RoHS and REACH compliant.


The Pasternack facility certified to ISO 9001:2015 ships our WR62 12.4 GHz to 18 GHz standard gain horns from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).