To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-62 Standard Gain Horn with 10 dBi gain, End Launch N Female connector

Product ID: PEWAN062-10ELNF

Pricing

QuantityPrice
1-4$1,150.00
5-9$1,104.00
10-24$1,058.00
25-99$1,012.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 12.4 GHz
Frequency, Max 18 GHz

Description