To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WR-62 Standard Gain Horn with 15 dBi gain, End Launch N Female connector

Product ID: PEWAN062-15ELNF

Pricing

QuantityPrice
1-4$1,220.00
5-9$1,171.20
10-24$1,122.40
25-99$1,073.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 12.4 GHz
Frequency, Max 18 GHz

Description