UHF Male to Banana Plug Cable Using RG58 Coax
Product ID:
PE3010
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | UHF |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Double Banana |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG58C/U |
RF Cable Type | RG58 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4069 | RG58C/U | PE4301 | KitBOM Datasheet |
---|
UHF Male to Double Banana Plug Cable Using RG58 Coax
PE3010 is a UHF male to Double Banana plug cable using RG58 coax. This Pasternack UHF male to Double Banana plug cable assembly uses a 50 Ohm UHF for connector 1 and a 50 Ohm Double Banana for connector 2.
Our male UHF to plug Double Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3010 UHF male to Double Banana plug cable assembly is constructed with RG58 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.