To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

TNC 75 Ohm Cable Assemblies

Pasternack Enterprises TNC 75 Ohm cable assembly product group has 168 standard and custom part numbers which include our flexible cable families. TNC 75 Ohm cable assemblies are fabricated with 6 unique coaxial cable types and 4 different TNC connectors. Our TNC 75 Ohm cable assemblies are available in combination with other connector series such as a BNC or TNC.


Pasternack TNC 75 Ohm cable assemblies are built in 24 different cable and connector combinations. Our customers may select the TNC 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and full RF testing can be ordered.


Our manufacturing facility certified to ISO 9001:2015 builds and ships TNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search