To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

TNC 75 Ohm to TNC 75 Ohm Cable Assemblies

Pasternack Enterprises TNC 75 Ohm to TNC 75 Ohm cable assembly product group contains 84 standard and custom products which use flexible coaxial cable. TNC 75 Ohm to TNC 75 Ohm assemblies are assembled with 6 different coaxial cable part numbers and 4 unique TNC connectors. Our TNC 75 Ohm to TNC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack TNC 75 Ohm to TNC 75 Ohm cable assemblies are built with 12 unique connector and cable combinations. You may select the TNC 75 Ohm to TNC 75 Ohm cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships TNC 75 Ohm to TNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).