To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

TNC 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises TNC 75 Ohm to BNC 75 Ohm cable assembly product group has 84 custom and standard cable assemblies that use flexible coax cable. TNC 75 Ohm to BNC 75 Ohm assemblies are manufactured with 6 unique cable types and 4 different TNC connectors. Our TNC 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack TNC 75 Ohm to BNC 75 Ohm cable assemblies are manufactured with 12 unique connector and cable combinations. You can choose the TNC 75 Ohm to BNC 75 Ohm cable assemblies that have any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our manufacturing facility certified to ISO 9001:2015 ships TNC 75 Ohm to BNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).