Pasternack Enterprises SMA male to MC-Card plug cable assembly product line contains 42 custom and standard designs using Flexible coax cable. SMA male to MC-Card plug assemblies are assembled with 3 different coaxial cable part numbers and 2 different SMA connectors. Our SMA male to MC-Card plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMA male to MC-Card plug cable assemblies are available with 6 different cable and connector combinations. Our customers may choose the SMA male to MC-Card plug cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA male to MC-Card plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).