Pasternack Enterprises SMA to MC-Card cable assembly product line offers 42 custom and standard designs using flexible coaxial cable. SMA to MC-Card assemblies are fabricated using 3 different coax cable part numbers and 2 unique SMA connectors. Our SMA to MC-Card cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA to MC-Card cable assemblies are available with 6 unique connector and cable combinations. Our customers can select the SMA to MC-Card cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.
Our manufacturing facility certified to ISO 9001:2015 ships SMA to MC-Card cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).