SMA Male to MC-Card Plug Cable Using RG174 Coax, RoHS
Product ID:
PE36112LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | MC-Card |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG174A/U |
RF Cable Type | RG174 |
RF Cable Impedance | 50 |
Description
SMA Male to MC-Card Plug Cable Using RG174 Coax, RoHS
PE36112LF is a SMA male to MC-Card plug cable using RG174 coax. This Pasternack SMA male to MC-Card plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MC-Card for connector 2.
Our male SMA to plug MC-Card cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36112LF SMA male to MC-Card plug cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.