Pasternack Enterprises SMA female to UMCX plug right angle cable assembly product portfolio contains 21 custom and standard assemblies using Flexible coaxial cable. SMA female to UMCX plug right angle assemblies are built using 1 unique cable part number and 3 different SMA connectors. Our SMA female to UMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA female to UMCX plug right angle cable assemblies are manufactured with 3 different cable and connector combinations. Customers can select the SMA female to UMCX plug right angle cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead, Reverse Polarity, Reverse Thread or standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
Pasternack's facility certified to ISO 9001:2015 ships SMA female to UMCX plug right angle cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Excellent customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).