Pasternack Enterprises SMA to UMCX cable assembly product line is made up of 32 custom and standard assemblies which use flexible cable. SMA to UMCX assemblies are assembled with 2 unique cable part numbers and 5 unique SMA connectors. Our SMA to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMA to UMCX cable assemblies are manufactured with 5 unique cable and connector combinations. Our customers may choose the SMA to UMCX cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, bulkhead or standard mount, reverse polarity, reverse thread or standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
The Pasternack facility certified to ISO 9001:2015 builds and ships SMA to UMCX cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).