SMA Female Bulkhead to UMCX Plug Cable Using 1.13mm Coax
Product ID:
PE38297
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | UMCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-113mm |
RF Cable Type | 1.13mm |
RF Cable Impedance | 50 |
Description
SMA Female Bulkhead to UMCX Plug Cable Using 1.13mm Coax
PE38297 is a SMA female bulkhead to UMCX plug right angle cable using 1.13mm coax. This Pasternack SMA female bulkhead to UMCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UMCX for connector 2. SMA to UMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female SMA bulkhead to plug UMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38297 SMA female bulkhead to UMCX plug right angle cable assembly is constructed with 1.13mm coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.