Page 62 - RF Adapter Datasheets
P. 62

1.85mm Male to 2.92mm Male Right Angle Adapter



      TECHNICAL DATA SHEET                                                                               PE91161



                   Configuration
                       Connector 1                                       1.85mm Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       2.92mm Male
                       Impedance 2                                       50 Ohms
                       Body Style                                        Right Angle

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 40
                       Maximum VSWR                                      1.3:1
                   Mechanical Specifications
                       .
                       Connector 1
                       Type                                              1.85mm Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                ASTM A380
                       Hex Size, Inch                                    5/16
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        ASTM A380
                       Dielectric Type                                   PPO

                       Connector 2
                       Type                                              2.92mm Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                ASTM A380
                       Hex Size, Inch                                    5/16
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PPO

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Male to 2.92mm Male Right Angle Adapter PE91161








                                                        PE91161  REV 1.0                                               1
   57   58   59   60   61   62   63   64   65   66   67