Page 60 - RF Adapter Datasheets
P. 60

1.85mm Male to 2.4mm Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91160


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      1.85mm Male             2.4mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                   5/16 Inch
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            1.85mm Male                             2.4mm Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                     ASTM A380
                       Body        Passivated Stainless Steel
                                                            ASTM A380
                       Coupling Nut   Passivated Stainless Steel
                                                            ASTM A380
                       . .


                   Compliance Certifications (see product page for current document)

                   1.85mm Male to 2.4mm Female Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 1.85mm Male to 2.4mm Female Right Angle Adapter PE91160

                   URL: https://www.pasternack.com/1.85mm-male-2.4mm-female-right-angle-adapter-pe91160-p.aspx




















                                                        PE91160  REV 1.1                                               2
   55   56   57   58   59   60   61   62   63   64   65