Page 66 - RF Adapter Datasheets
P. 66

1.85mm Male to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9747


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      1.85mm Male             3.5mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            1.85mm Male                             3.5mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Male to 3.5mm Female Adapter PE9747








                                                        PE9747  REV 1.1                                                2
   61   62   63   64   65   66   67   68   69   70   71