Page 508 - RF Adapter Datasheets
P. 508

4.1/9.5 Mini DIN Male to N Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91253



                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level

                   4.1/9.5 Mini DIN Male to N Male Adapter IP67 UnMated from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 4.1/9.5 Mini DIN Male to N Male Adapter IP67 UnMated PE91253

                   URL: http://www.pasternack.com/4.1-9.5-mini-din-male-n-male-straight-adapter-pe91253-p.aspx










































                                                       PE91253  REV 1.0                                                2
   503   504   505   506   507   508   509   510   511   512   513