Page 505 - RF Adapter Datasheets
P. 505

4.1/9.5 Mini DIN Male to N Male Adapter IP67 Mated



      TECHNICAL DATA SHEET                                                                               PE91216



                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       Ingress Protection                                IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level

                   4.1/9.5 Mini DIN Male to N Male Adapter IP67 Mated from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 4.1/9.5 Mini DIN Male to N Male Adapter IP67 Mated PE91216


                   URL: http://www.pasternack.com/4.1-9.5-mini-din-male-n-male-straight-adapter-pe91216-p.aspx











































                                                       PE91216  REV 1.0                                                2
   500   501   502   503   504   505   506   507   508   509   510