Page 511 - RF Adapter Datasheets
P. 511

Low PIM 4.1/9.5 Mini DIN Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91092


                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.164 lbs [74.39 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                   4.1/9.5 Mini DIN Male         N Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                    22 mm                    20 mm
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          4.1/9.5 Mini DIN Male                        N Male
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                           5 µm minimum                             5 µm minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                                                           3 µm minimum                             3 µm minimum
                       Coupling Nut       Brass              Tri-Metal             Brass              Tri-Metal
                                                           3 µm minimum                             3 µm minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.1/9.5 Mini DIN Male to N Male Adapter PE91092








                                                       PE91092  REV 1.1                                                2
   506   507   508   509   510   511   512   513   514   515   516