Page 457 - RF Adapter Datasheets
P. 457
Precision 3.5mm Female to N Male Adapter
RF Adapters Technical Data Sheet PE9321
.
Description Connector 1 Connector 2
Type 3.5mm Female N Male
Polarity Standard Standard
Interface Specification MIL-C-39012
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 3.5mm Female N Male
Contact Beryllium Copper Gold Beryllium Copper Gold
Outer Conductor Passivated Stainless Steel
Body Passivated Stainless Steel
Coupling Nut Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision 3.5mm Female to N Male Adapter PE9321
PE9321 REV 1.1 2