Page 438 - RF Adapter Datasheets
P. 438

3.5mm Female to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9650


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     3.5mm Female              2.4mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                             5/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            3.5mm Female                             2.4mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Female to 2.4mm Male Adapter PE9650








                                                        PE9650  REV 1.2                                                2
   433   434   435   436   437   438   439   440   441   442   443