Page 413 - RF Adapter Datasheets
P. 413

3.5mm Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9651


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      3.5mm Male              2.4mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                             2.4mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   3.5mm Male to 2.4mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3.5mm Male to 2.4mm Female Adapter PE9651


                   URL: https://www.pasternack.com/3.5mm-male-2.4mm-female-straight-adapter-pe9651-p.aspx



















                                                        PE9651  REV 1.2                                                2
   408   409   410   411   412   413   414   415   416   417   418