Page 410 - RF Adapter Datasheets
P. 410

3.5mm Male to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9649


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      3.5mm Male               2.4mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.                 5/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                              2.4mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   3.5mm Male to 2.4mm Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3.5mm Male to 2.4mm Male Adapter PE9649

                   URL: https://www.pasternack.com/3.5mm-male-2.4mm-male-straight-adapter-pe9649-p.aspx





















                                                        PE9649  REV 1.2                                                2
   405   406   407   408   409   410   411   412   413   414   415