Page 404 - RF Adapter Datasheets
P. 404

3.5mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9745


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                             1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


                   3.5mm Male to 1.85mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3.5mm Male to 1.85mm Female Adapter PE9745

                   URL: https://www.pasternack.com/3.5mm-male-1.85mm-female-straight-adapter-pe9745-p.aspx





























                                                        PE9745  REV 1.1                                                2
   399   400   401   402   403   404   405   406   407   408   409