Page 400 - RF Adapter Datasheets
P. 400
3.5mm Male to 1.85mm Male Adapter
RF Adapters Technical Data Sheet PE9746
.
Description Connector 1 Connector 2
Type 3.5mm Male 1.85mm Male
Polarity Standard Standard
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs [0.34 to 0.57 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 3.5mm Male 1.85mm Male
Contact Beryllium Copper Gold Beryllium Copper Gold
Body Passivated Stainless Steel Passivated Stainless Steel
Coupling Nut Passivated Stainless Steel Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 3.5mm Male to 1.85mm Male Adapter PE9746
PE9746 REV 1.1 2