Page 399 - RF Adapter Datasheets
P. 399

3.5mm Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9746


                   Configuration
                       • 3.5mm Male Connector 1                         • 50 Ohms
                       • 1.85mm Male Connector 2                        • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 34 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9746 3.5mm male to 1.85mm male adapter is part of our full line of RF components available for same-day
                   shipping. The 3.5mm connector mates mechanically  with commercially available  SMA  and 2.92mm (K)  connectors. The
                   1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 3.5mm to 1.85mm adapter has a
                   male to male gender configuration built of durable stainless steel. PE9746 3.5mm male to 1.85mm male adapter operates to
                   34 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           34            GHz
                       VSWR                                                              1.3:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.808 in [20.52 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.017 lbs [7.71 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Male to 1.85mm Male Adapter PE9746








                                                        PE9746  REV 1.1                                                1
   394   395   396   397   398   399   400   401   402   403   404