Page 395 - RF Adapter Datasheets
P. 395

3.5mm Female to 3.5mm Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9676


                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     3.5mm Female             3.5mm Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            3.5mm Female                            3.5mm Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation        Rexolite                                 Rexolite
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Female to 3.5mm Female 4 Hole Flange Adapter PE9676








                                                        PE9676  REV 1.1                                                2
   390   391   392   393   394   395   396   397   398   399   400