Page 377 - RF Adapter Datasheets
P. 377

3.5mm Male to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9332


                   Configuration
                       • 3.5mm Male Connector 1                         • 50 Ohms
                       • 3.5mm Female Connector 2                       • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 34.5 GHz              • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9332 3.5mm male to 3.5mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 3.5mm connector mates mechanically with commercially available SMA and 2.92mm (K) connectors. Our
                   3.5mm to 3.5mm adapter has a male to female gender configuration. PE9332 3.5mm male to 3.5mm female adapter operates
                   to 34.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. The PE9332 Pasternack RF adapter
                   can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          34.5           GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.3           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.766 in [19.46 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.009 lbs [4.08 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Male to 3.5mm Female Adapter PE9332








                                                        PE9332  REV 1.1                                                1
   372   373   374   375   376   377   378   379   380   381   382