Page 375 - RF Adapter Datasheets
P. 375

3.5mm Male to 3.5mm Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91169


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      3.5mm Male               3.5mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                   5/16 Inch                5/16 Inch
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]    8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                              3.5mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       . .

                   Compliance Certifications (see product page for current document)


                   3.5mm Male to 3.5mm Male Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3.5mm Male to 3.5mm Male Right Angle Adapter PE91169

                   URL: https://www.pasternack.com/3.5mm-male-3.5mm-male-right-angle-adapter-pe91169-p.aspx























                                                        PE91169  REV 1.1                                               2
   370   371   372   373   374   375   376   377   378   379   380