Page 352 - RF Adapter Datasheets
P. 352

2.92mm Female to Mini SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9782


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                           Mini SMP Female
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Compliance Certifications (see product page for current document)

                   2.92mm Female to  Mini SMP  Female  Adapter from  Pasternack Enterprises has same day shipment for  domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2.92mm Female to Mini SMP Female Adapter PE9782

                   URL: https://www.pasternack.com/2.92mm-female-mini-smp-female-straight-adapter-pe9782-p.aspx











































                                                        PE9782  REV 1.1                                                2
   347   348   349   350   351   352   353   354   355   356   357