Page 348 - RF Adapter Datasheets
P. 348

2.92mm Female to Mini SMP Male Smooth Bore Adapter





     RF Adapters Technical Data Sheet                                                                      PE91128


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohms
                       • Smooth Bore Mini SMP Male Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91128 2.92mm female to Mini SMP male smooth bore adapter is part of our full line of RF components
                   available for same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm
                   connectors. Our 2.92mm to Mini SMP adapter has a female to male gender configuration. PE91128 2.92mm female to Mini
                   SMP male adapter operates to 40 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.35:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.873 in [22.17 mm]
                       Weight                                            0.01 lbs [4.54 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            Mini SMP Male
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to Mini SMP Male Smooth Bore Adapter PE91128








                                                        PE91128  REV 1.1                                               1
   343   344   345   346   347   348   349   350   351   352   353