Page 355 - RF Adapter Datasheets
P. 355

Precision 2.92mm Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9663


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female               N Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                               N Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel
                                                            ASTM A380
                       Body                                                Passivated Stainless Steel
                                                                                                     ASTM A380
                       Coupling Nut                                        Passivated Stainless Steel
                                                                                                     ASTM A380
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to N Male Adapter PE9663
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9663  REV 1.3                                                2
   350   351   352   353   354   355   356   357   358   359   360