Page 354 - RF Adapter Datasheets
P. 354

Precision 2.92mm Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9663


                   Configuration
                       • 2.92mm Female Connector 1                      • Precision Design
                       • N Male Connector 2                             • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Max VSWR of 1.15:1 up to 18 GHz
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • Precision Test & Measurement  • General Purpose Test
                       • General Purpose Test           • Allows Connection Between Series  • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9663 2.92mm female to type N male adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. Our 2.92mm
                   to type N adapter has a female to male gender configuration in a precision design. PE9663 2.92mm female to type N male
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).
                   Mechanical Specifications
                       Size
                       Length                                            1.588 in [40.34 mm]
                       Width                                             0.81 in [20.57 mm]
                       Weight                                            0.097 lbs [44 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to N Male Adapter PE9663
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9663  REV 1.3                                                1
   349   350   351   352   353   354   355   356   357   358   359