Page 31 - RF Adapter Datasheets
P. 31
1.85mm Male to 1.85mm Male Adapter
RF Adapters Technical Data Sheet PE91085
.
Description Connector 1 Connector 2
Type 1.85mm Male 1.85mm Male
Polarity Standard Standard
Hex Size 5/16 in. 5/16 in.
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm] 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 1.85mm Male 1.85mm Male
Contact Beryllium Copper Gold Beryllium Copper Gold
Insulation PTFE PTFE
Body Stainless Steel Gold Stainless Steel Gold
Coupling Nut Stainless Steel Gold Stainless Steel Gold
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 1.85mm Male to 1.85mm Male Adapter PE91085
PE91085 REV 1.2 2