Page 345 - RF Adapter Datasheets
P. 345

2.92mm Female to Mini SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91127


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            Mini SMP Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                                            MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                        Full Detent Mini SMP Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper      Gold
                                                            MIL-G-45204
                       Body                                                Passivated Stainless Steel
                                                                                                    AMS-QQ-P-35
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to Mini SMP Male Full Detent Adapter PE91127








                                                        PE91127  REV 1.2                                               2
   340   341   342   343   344   345   346   347   348   349   350