Page 322 - RF Adapter Datasheets
P. 322

2.92mm Female to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9456


                       Weight                                            0.014 lbs [6.35 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            2.4mm Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                            2.4mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   2.92mm Female to 2.4mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2.92mm Female to 2.4mm Female Adapter PE9456

                   URL: https://www.pasternack.com/2.92mm-female-2.4mm-female-straight-adapter-pe9456-p.aspx























                                                        PE9456  REV 1.2                                                2
   317   318   319   320   321   322   323   324   325   326   327